IESNA:LM-63-2002
[TEST]P1445088
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-120W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21522
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 123.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2955.6 2998.5 3048.2 3104.5 3167.5 3237 3314.1 3397.3 3485.9 3584
3690 3804.8 3928.1 4061.3 4201.7 4347.8 4498.2 4646.5 4793 4935.8
5075 5205.3 5328.7 5442.9 5553.4 5658.8 5748 5829.8 5903.3 5981.9
6075.2 6153.4 6211.6 6234.3 6221.3 6176.9 6118.2 6068.8 6045.7 6037.3
6034.6 6032.3 6025.3 6011.9 5990.7 5962.5 5927.8 5890.4 5850.6 5809.5
5765.1 5714.7 5658.3 5595.9 5525.6 5447.5 5358.8 5258.5 5147.1 5028.3
4885.9 4709.3 4499.2 4263.4 4029.9 3827.3 3666.4 3563.5 3510.7 3464.9
3335.4 3078 2734.9 2391.4 2073.4 1611.3 985.5 436.1 327.8 227
126.2 110 96.9 84 71.1 57.8 43.4 31.4 19.5 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2997.5 3045 3098.8 3159 3225.3 3299.4 3379.9 3465.6 3561.2
3660 3770.7 3886.6 4012.5 4147.2 4286 4426.4 4568.7 4709.8 4848.5
4980.7 5109.6 5231.7 5350 5460.9 5569.1 5665.2 5752.6 5829.8 5906.1
5995.3 6078.9 6144.6 6182.9 6180.6 6145.5 6094.2 6035 5996.7 5977.3
5967.5 5961.1 5956 5948.6 5939.3 5923.6 5903.3 5881.6 5857.1 5831.6
5805.3 5774.8 5737.3 5695.3 5641.2 5577.9 5504.8 5420.7 5323.6 5213.2
5089.7 4946 4773.6 4574.5 4363.9 4166.8 3986.3 3835 3724.1 3646.3
3577.9 3457.4 3249.2 2957.1 2632.1 2274.6 1831.9 1210.1 585.7 427.5
278.6 129.7 111.1 95.9 81 66.2 52.3 39.4 26.4 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2994.4 3036.8 3084.4 3137.3 3194.6 3261.6 3331.8 3408.2 3492.2
3580 3676.7 3778 3888 4002 4120.9 4244 4369.6 4494.7 4620.3
4740.8 4860 4971.9 5082.4 5188.2 5292.7 5393.4 5491.4 5581.6 5667.1
5750.8 5842.7 5927.8 5998.5 6046.1 6054.9 6033.2 5996.2 5957.8 5930.1
5916.7 5912.5 5912.1 5911.6 5909.8 5905.6 5898.7 5890.4 5879.3 5863.5
5844.6 5821.9 5796.1 5768.3 5738.3 5705 5663.9 5614.4 5553.8 5486.8
5409.2 5322.7 5225.6 5114.7 4990.8 4856.8 4712.6 4571.4 4436.5 4311.7
4195.7 4094.1 3994.7 3881.2 3741 3559.2 3303.7 2975.4 2556.9 2020.2
1303.9 660.4 482.7 311.1 139.6 103.5 75.9 56.7 39.2 21.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2989.9 3023.7 3060.6 3103.6 3150.4 3202.6 3260 3322 3388.6
3460.2 3536 3617.7 3703.6 3795.4 3891.8 3990.8 4090.5 4194.6 4296.6
4398.4 4500.2 4599.6 4698.2 4792.5 4885.9 4977.4 5065.2 5153.1 5239.1
5325.5 5413.8 5502.1 5587.6 5664.8 5725.3 5765.1 5773.9 5763.2 5748.9
5741.5 5741.5 5750.3 5765.5 5783.1 5799.3 5812.7 5822.4 5829.3 5834
5835.8 5835.3 5832.1 5828.4 5820.6 5809.9 5793.7 5772.5 5747.1 5718.4
5684.2 5641.7 5590.8 5529.8 5459.5 5377.3 5283.9 5174.3 5050 4912.2
4763.4 4611.3 4456.1 4305.5 4149.1 3960.2 3746.5 3445.4 3041.2 2534.1
1916.8 1257.5 614.8 455.7 301.6 147.5 120.3 92.1 60.4 32.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2981.6 3004.8 3031.3 3061.5 3096.4 3134 3174.1 3217.4 3265
3316.2 3370.3 3428.1 3488.9 3555.2 3623.7 3696.8 3772.1 3849.3 3927.4
4007.4 4088.7 4169.2 4252 4330.6 4409.8 4486.7 4563.2 4639.1 4712.1
4785.1 4861.4 4940 5025 5107.8 5179.9 5244.6 5293.1 5330.6 5348.1
5353.7 5362 5378.2 5398.1 5422.1 5449.4 5479.9 5510.8 5540.9 5570.9
5598.7 5624.1 5650 5671.7 5690.2 5706.4 5719.3 5727.6 5730.9 5728.1
5718.4 5700.4 5679.1 5649.1 5607.9 5559.8 5501.1 5423.5 5331.5 5215.9
5075.4 4910.4 4718.6 4496 4237.7 3952.4 3639.7 3287.9 2863.1 2356.9
1756.1 1070.9 496 358 233.1 108.3 82.8 62.6 44.8 25.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2971.3 2983.8 2998.6 3016.5 3037.7 3060.2 3084.6 3111.4 3140.9
3172.3 3206.4 3243.4 3282.3 3324.9 3369.1 3416.5 3467 3520.2 3574.3
3629 3686.8 3746.7 3807.3 3867.2 3925.6 3985.8 4047.3 4108.6 4171.7
4237.1 4301.4 4364.5 4427.5 4498 4572.7 4645.5 4708.4 4762.5 4807.8
4841.5 4865.6 4887.3 4913.2 4946.5 4983.4 5020.4 5058.8 5097.6 5135
5172.5 5207.2 5241.8 5272.3 5300.5 5325.5 5347.2 5365.7 5380 5388.4
5390.2 5381.4 5362 5338.4 5304.2 5260.3 5209.9 5138.3 5041.2 4915
4737.5 4497.1 4199.7 3852.6 3491.5 3111.9 2700.2 2165.1 1487.4 820.8
375.4 258.2 148.2 121.9 102 82.9 63.8 46.6 32.5 18.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2950.7 2952.1 2955.9 2961.6 2970.5 2980.8 2991.7 3004.9 3020
3037.3 3055.5 3075.7 3099.6 3126.3 3153.8 3183.6 3216 3250.5 3285
3321 3358.6 3396.6 3434.5 3471.3 3508.6 3547.2 3585.8 3626.3 3668.9
3713.5 3759 3806.8 3853.6 3902.4 3953 4005.6 4057.6 4112 4167.5
4217.9 4260.6 4295.6 4324.2 4352.4 4383 4416.2 4448 4480.8 4511.7
4540.7 4567.1 4591.1 4612.6 4634.4 4654.3 4673.3 4689.9 4702.4 4711.6
4716.3 4714.4 4706.1 4695.5 4678.4 4651.5 4610.4 4549.8 4452.8 4299.9
4063.3 3723.5 3352 3006.8 2692.1 2324.4 1777.4 1153.8 534.3 217
144.4 124.8 109.8 94.8 79.8 65.8 51.8 37.4 23.8 16.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2940 2931.1 2924.5 2919.9 2918.7 2919 2920.3 2923.7 2928.1
2933.7 2941 2950.8 2962 2975.2 2990 3007.8 3026.5 3047.4 3069.5
3093.4 3118.4 3143.6 3168.6 3194 3218.8 3244.5 3269.6 3295.1 3322.5
3351.7 3381.1 3410.7 3440.4 3470.9 3502.4 3535 3566.4 3595.9 3627.5
3661.7 3699 3733.9 3765.7 3796.5 3829 3863.5 3901.6 3941.9 3982.4
4024.7 4066.9 4108.9 4149.2 4187.1 4222.8 4257 4290.1 4320 4347.2
4371.7 4390.8 4405.3 4416.7 4420.5 4419.4 4414.1 4392.2 4351.3 4274.8
4142.1 3944.7 3686.8 3395.7 3119 2853.4 2515.5 1996.7 1419.1 841.5
270.5 163.6 133.6 113.4 93.1 72.9 57.1 42.9 30.3 21.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2930.8 2912.2 2896.9 2884.8 2875.2 2867.6 2862.4 2859.1 2856.1
2853.8 2853.1 2854.9 2858.8 2864 2870.6 2879.2 2890.3 2902.5 2916.9
2932.3 2949.3 2967.9 2987.1 3007.2 3027.7 3049.2 3070.7 3092.6 3115.7
3139.1 3163.2 3187.8 3212.3 3234.9 3258.1 3281.6 3307.2 3332.9 3359.4
3387.1 3416.3 3447.9 3481.7 3517.5 3553.2 3590.6 3627.6 3664.9 3703.9
3742.8 3781.2 3819.6 3859.9 3901.9 3944.1 3987 4031.4 4077.8 4122
4166.4 4212.5 4259.4 4305.9 4350.4 4393.2 4429.4 4462.6 4490.5 4509.1
4507.6 4477.2 4410 4293.1 4140.1 3954.6 3765.2 3553.5 3287.7 2855.9
2183.4 1546.4 909.5 284.9 187.5 150.9 121.3 91.6 62.1 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2923.1 2897.3 2875.8 2857.6 2843 2830.3 2819.1 2809.6 2802.2
2797.8 2794.4 2793.1 2793.2 2795.4 2799.4 2804.6 2812.2 2821.9 2832.2
2845.1 2858.6 2873.7 2889.8 2905.8 2923.1 2940.6 2958.3 2977.1 2995.2
3014.8 3035 3056.3 3077.9 3098.8 3121.1 3144.3 3168.4 3195.3 3224.6
3257.1 3288.2 3322.5 3357.2 3394.6 3431.6 3468.4 3504.2 3540 3575.1
3609.9 3645.3 3681.7 3719.5 3759.6 3801.1 3845.4 3893.3 3943.8 3995.3
4049.4 4105.5 4163 4220.8 4280.5 4338.2 4395.6 4447.6 4498.2 4542
4580.7 4607.4 4619.2 4600 4541.9 4433.2 4259.5 3974.8 3555.2 2997.5
2386.6 1842.1 1389.4 1109 828.7 549.4 338.2 235.2 132.3 29.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2918 2887.3 2861.4 2839.2 2820.7 2803.5 2788.2 2775.9 2765.8
2758.6 2754.1 2752 2752.5 2755.2 2759.5 2765.5 2773.5 2782.9 2793.2
2805.4 2817 2830.5 2844.5 2859.4 2874.7 2890.2 2906.5 2922.9 2941.3
2959.8 2979.8 3000 3020 3039.9 3062 3085.6 3112.6 3140.7 3170.1
3200.8 3231.1 3262.4 3292.2 3321.7 3350.3 3378.4 3407.6 3436.4 3467.9
3499.6 3534.4 3571.2 3610.2 3651.4 3693.9 3735.8 3777.5 3817.7 3854.9
3890.2 3929.8 3969.8 4009.6 4047.2 4083.6 4120.9 4154.4 4184.9 4201.2
4210.7 4211.2 4183.5 4131.2 4043.7 3882.2 3662 3416.7 3107.9 2689.1
2259.2 1900.6 1673.1 1559.1 1181.3 803.4 433.4 302.6 171.8 43.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2915.8 2882.3 2853.9 2829.3 2808 2787.8 2770.6 2755.9 2744.6
2735.5 2730 2728.4 2729 2730.9 2735.5 2741.7 2748.8 2757.9 2768.1
2778.1 2787.7 2798.1 2809.6 2823 2837.5 2853.5 2871.7 2891.3 2912.8
2935 2957 2979.6 3002.8 3026.4 3050.2 3074.6 3099.6 3122.7 3145.2
3169.1 3193.4 3218.4 3243.9 3269.9 3297.2 3325.7 3356.9 3391.1 3427.2
3462.8 3499.5 3537 3574.7 3612.1 3645.8 3675 3699.4 3723.2 3745.5
3766.5 3783.8 3797.7 3814 3828.7 3842.2 3849.7 3845.9 3834.7 3800.7
3725.6 3591.9 3375 3074.4 2746.9 2406.6 2042.5 1631.6 1362.1 1408.8
1693.1 1791.6 1354.9 918.3 483.7 255.6 204.8 153.9 103 52.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2915.9 2882 2852.2 2827.8 2805.4 2785.3 2767.3 2751.9 2739.8
2730.9 2725.2 2722.8 2722.7 2725.1 2729 2735 2742.4 2750.8 2759.4
2768.5 2777.7 2787.2 2798.7 2812.1 2827.1 2844.5 2864.3 2885.9 2909.4
2935.1 2960.8 2989.1 3017.7 3045.3 3074.7 3105.3 3134.9 3164 3194.9
3225.8 3254.1 3282.8 3310.2 3337.2 3363.9 3389.5 3416.6 3439.7 3463.1
3486.3 3511.4 3534.9 3557 3578.2 3600.1 3621.6 3642.7 3663.1 3683.3
3700.8 3716.9 3733.7 3749.4 3765.5 3768.4 3748.7 3726.5 3687.4 3585.7
3413.5 3151.9 2830.8 2501.1 2171 1757.8 1323.4 1036 1086.5 1370.2
1563.9 1212.9 861.9 512.2 273.3 164.8 57.7 38.9 20.1 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2919.8 2887.2 2859.1 2835.3 2814.7 2795.5 2778.4 2764.3 2753.2
2744.1 2738.4 2735.6 2736.1 2738.4 2742.1 2748.1 2756.3 2765.9 2776.6
2787.8 2800.2 2812.7 2825.7 2839.8 2855.9 2873.6 2892.8 2914.2 2936.4
2958.7 2980.8 3003.4 3026.3 3049 3072.5 3096.5 3119.6 3141.8 3163.9
3187 3212.1 3238.6 3265.7 3294.2 3322.6 3353.1 3384.9 3418.9 3454.3
3491.6 3528.4 3566.9 3604.7 3640.9 3673.3 3702.1 3728.9 3752.9 3775.3
3794.6 3810.8 3825.8 3842.1 3859.4 3871.2 3870.4 3860.8 3846.6 3806.3
3718.2 3568.1 3334 3045.3 2716.6 2364 1995.5 1610 1381.8 1485.9
1761 1756.3 1318.1 879.9 443.9 247.3 198.1 148.9 99.7 50.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2925.6 2897.5 2872.4 2851 2833.1 2816.7 2802.5 2790.9 2780.4
2772.8 2768.3 2765.9 2766.2 2769.5 2774.1 2780.4 2788.8 2799.6 2811.8
2825.4 2840.3 2855.4 2871.8 2889 2907.5 2925.8 2943.5 2961.4 2980.4
2999.3 3018.8 3038.3 3058.5 3078.7 3100.5 3124.2 3151.3 3179.9 3210.5
3241.2 3272.1 3302.3 3331.8 3361.7 3391.2 3421.1 3450.7 3480.3 3511.8
3545.4 3580.8 3618.8 3658.6 3699.6 3742.8 3785.8 3829.6 3868.6 3904.7
3941.8 3982.5 4023.5 4059.2 4092.2 4125.9 4161.1 4190.2 4213.9 4226.3
4227.3 4211.6 4173.5 4112.5 3995.9 3809.9 3589.1 3331.6 3000.2 2569.6
2125 1733.6 1572.4 1239.3 906.2 573.1 318.9 255.3 191.7 128.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2934.6 2911.9 2891.9 2875.5 2861.5 2849.3 2838 2829 2822.7
2817.4 2814 2813.8 2815.6 2818.9 2824.7 2833.6 2843.7 2854.7 2867.5
2881.7 2897.8 2914.5 2932 2949.2 2966.9 2984.9 3003.5 3023.4 3043.6
3064.8 3086.5 3108.2 3130.1 3151.3 3173.2 3195.2 3219.9 3248.5 3279.1
3311.1 3345.2 3381.4 3418 3453.6 3489.3 3524.2 3559.1 3593 3627.5
3662.7 3698.3 3735.9 3774.5 3815.4 3859.4 3906 3955.5 4008.3 4062.5
4118.3 4175 4233 4289.1 4347.6 4404.5 4456.9 4507.3 4550.3 4586
4612 4624.7 4613.3 4555.2 4443.7 4284.1 4041.4 3673 3171.2 2616.5
2071.9 1609.6 1281.1 952.5 625.4 364.1 256.4 148.6 41.8 22.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2944.4 2930.3 2917.8 2907.7 2899.4 2892.9 2887.5 2883.2 2880.2
2879.1 2881.1 2884.7 2891.1 2898.7 2908.4 2919.9 2933.6 2948.3 2964.4
2982.5 3002.2 3023.1 3044.8 3067.8 3091.5 3114.6 3138.3 3162.5 3186
3210 3233.5 3257.5 3280.5 3302.2 3324.6 3348.3 3372.5 3397.9 3424.8
3451.7 3480.8 3511.1 3542.7 3578.7 3616.2 3655.9 3697.9 3741.5 3783.7
3824.9 3863.9 3902.8 3943.1 3984.2 4027.4 4071.6 4114.7 4157.9 4200.9
4242.4 4283.7 4326.9 4369.2 4409 4447 4480.9 4501.6 4504.2 4489.9
4455.6 4389.5 4293.4 4148.6 3976.4 3796 3601.7 3340.9 2928.1 2299.6
1624.6 949.6 287.9 193.2 158.5 129 99.5 70.1 53.2 36.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2954.8 2950.2 2946.9 2945.5 2945.5 2947.7 2950.3 2953.9 2959.2
2967.3 2977.3 2989.6 3004.1 3020 3037.3 3056.5 3077.3 3100.3 3124
3150.1 3176.9 3204.5 3232.3 3260.9 3288.5 3317 3345.4 3374.8 3405.7
3437.6 3469.9 3501.1 3532.6 3565 3598.1 3630.3 3660.1 3690.1 3717.5
3746.9 3775.3 3806.4 3841.9 3879.4 3916.9 3953.1 3992.4 4036 4079.6
4123.1 4165.9 4207 4244.7 4278.9 4310.3 4338.9 4365 4388.7 4408.6
4423.5 4433.1 4437.7 4439.3 4435.1 4423.7 4397.9 4351.1 4277.7 4162.5
3976.4 3713.9 3425.9 3157.5 2900.8 2546.7 2021.1 1430.4 839.7 250.4
163.2 134.3 115.2 96.1 77.2 61.5 47.4 34.3 23.6 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2955.2 2961.1 2968.5 2977.4 2987.6 3000.1 3013.5 3028 3044.1
3063.7 3086.1 3110.8 3136.8 3163.9 3194.5 3227.2 3261.3 3297.7 3334.2
3372.1 3411.1 3449.5 3488.2 3526.4 3566.2 3605.1 3646.2 3689.8 3735
3782.6 3832.6 3882.1 3935.3 3988.6 4041.9 4092.6 4145.9 4195.6 4240.1
4279.2 4314.9 4348.1 4381.9 4414.7 4446.3 4478.1 4510.9 4539.7 4566
4589.6 4611.6 4634.4 4654.8 4674.2 4689.9 4704.2 4717.2 4725.5 4727.8
4725 4721.8 4714.9 4698.2 4672.8 4629.4 4560.8 4468.4 4318.3 4082.7
3750.3 3365.2 3021.5 2712.1 2359.5 1815.1 1132.2 529.4 386.7 258.4
130.2 111.8 97.4 83.4 69.3 54.5 40.9 27.4 13.9 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2965.5 2982.2 3001.1 3021.6 3043.4 3067.7 3094.4 3122.8 3153.8
3187.2 3224.6 3265.2 3308.5 3353 3400.7 3450.5 3503.6 3557.5 3613.5
3671.8 3732.7 3792.8 3855 3916.5 3978.9 4042 4105.1 4169.8 4236.8
4304.6 4375.7 4448.1 4523.3 4593.9 4660.3 4723.7 4777.7 4818.9 4848.5
4869.3 4888.7 4915 4950.6 4989.9 5027.3 5063.9 5100.4 5139.7 5179
5215 5249.2 5279.7 5307 5330.1 5349.1 5362.9 5369.4 5373.1 5370.8
5359.2 5340.3 5315.3 5282 5239.5 5180.8 5101.8 4996.8 4862.3 4690.8
4455.6 4145.4 3796.6 3422.6 3055.5 2641.9 2119.4 1463.3 795.1 353.5
251.2 149.8 124 104.9 87.1 67.9 50.9 36.5 22.2 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2975.3 3002.3 3032.5 3065.6 3100.5 3139.4 3181.2 3226.2 3274.1
3325.8 3381.9 3441.7 3505.6 3574.3 3645.6 3721.9 3799.9 3881.1 3963.3
4046.6 4131.7 4215.3 4300.1 4383 4464.8 4542.9 4621.6 4698.2 4776.3
4857.7 4942.8 5026 5106.4 5181.3 5247.4 5299.1 5330.1 5344.9 5354.1
5363.9 5378.2 5397.1 5420.3 5449.4 5482.7 5518.7 5554.3 5586.7 5616.2
5642.1 5665.7 5687 5705.9 5721.6 5732.3 5741 5744.3 5739.7 5729.5
5715.2 5695.3 5665.2 5625.9 5576.5 5515 5438.7 5350.9 5241.4 5108.2
4949.7 4756.9 4543.2 4281.1 3976.9 3637.4 3280 2869.5 2373.7 1800.7
1135.1 540.8 394.9 256.2 117.4 87.8 67.1 49.1 31.3 23.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2984.6 3020.4 3060.9 3106.5 3155.5 3208.5 3265.4 3326.3 3392.2
3463.8 3540.3 3621.9 3711.6 3804.5 3903.1 4005.3 4109.4 4217.6 4322.2
4428.6 4531.6 4632.6 4731 4825.8 4917.8 5007.9 5099.9 5193.8 5283.9
5373.1 5468.8 5552 5632 5696.7 5742 5761.4 5763.2 5752.1 5740.6
5737.8 5746.6 5764.6 5785.4 5804.8 5821.5 5835.3 5845.1 5851.5 5856.6
5858.9 5858.9 5857.1 5853.8 5846.9 5836.7 5820.6 5799.3 5767.9 5733.7
5692.5 5649.5 5598.7 5536.7 5459.1 5366.2 5258 5140.1 5011.2 4873.4
4721.3 4561.1 4399.7 4231 4049.1 3831.2 3573.3 3214.2 2713.3 2124
1470.9 813.8 587.1 372.3 157.5 132.6 106.8 75.9 41.4 31.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2990.8 3035.2 3084.9 3139.7 3199.2 3264.8 3335.7 3411.3 3493.7
3582.6 3678.3 3780.4 3891.4 4005.3 4124.8 4251.2 4382 4511.3 4636.8
4759.2 4878 4991.3 5099.5 5205.3 5310.7 5415.2 5516.4 5607 5693
5779.9 5866.3 5947.7 6006.4 6037.3 6037.8 6017.5 5979.6 5945.4 5928.3
5922.2 5920.9 5920.9 5921.3 5921.3 5919.9 5917.2 5911.2 5902.4 5887.1
5868.6 5845.1 5817.8 5789.1 5759.5 5725.8 5685.1 5634.7 5572.8 5504.4
5425.8 5334.3 5234.4 5129 5012.1 4881.3 4740.3 4600.7 4462 4341.6
4236 4126.7 4002 3883.7 3733.1 3509.2 3213.1 2870.8 2433.4 1827.8
1061.5 507.6 378.6 252.9 127.1 92.8 69.7 51.2 41 31.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2996.3 3045.2 3099.8 3160.7 3227.9 3301.8 3382 3467.6 3561.3
3664.1 3773.8 3890.5 4017 4149.7 4288 4432.2 4575.7 4721.3 4859.1
4991.8 5117 5237.2 5356 5470.2 5580.2 5680.5 5768.8 5845.5 5925
6012.4 6093.3 6152.4 6181.6 6176 6139.5 6083.6 6029 5993 5977.3
5969.4 5965.7 5961.5 5956.5 5947.7 5932.4 5912.1 5889.4 5864.9 5839.5
5815 5786.3 5750.8 5708.2 5653.7 5589.9 5516.4 5430.9 5332.4 5220.6
5098.5 4959.4 4792.5 4597.8 4385.3 4187.2 4016.6 3871.5 3761.8 3676.3
3601 3479.8 3265.4 2968.5 2627.5 2257.5 1806.9 1209.4 607.6 438.9
286.2 133.6 110.9 96.8 81.1 65.1 50.6 37.4 24.3 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2955.6 2998.5 3048.2 3104.5 3167.5 3237 3314.1 3397.3 3485.9 3584
3690 3804.8 3928.1 4061.3 4201.7 4347.8 4498.2 4646.5 4793 4935.8
5075 5205.3 5328.7 5442.9 5553.4 5658.8 5748 5829.8 5903.3 5981.9
6075.2 6153.4 6211.6 6234.3 6221.3 6176.9 6118.2 6068.8 6045.7 6037.3
6034.6 6032.3 6025.3 6011.9 5990.7 5962.5 5927.8 5890.4 5850.6 5809.5
5765.1 5714.7 5658.3 5595.9 5525.6 5447.5 5358.8 5258.5 5147.1 5028.3
4885.9 4709.3 4499.2 4263.4 4029.9 3827.3 3666.4 3563.5 3510.7 3464.9
3335.4 3078 2734.9 2391.4 2073.4 1611.3 985.5 436.1 327.8 227
126.2 110 96.9 84 71.1 57.8 43.4 31.4 19.5 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
